text.skipToContent text.skipToNavigation

Catalog No. : 329

Description:  2IN 90D TITE-BITE CONNECTOR

UPC: 786210003290

Metal-Clad and Armored Cable Fitting, 90 Degree Bend, Trade Size 2 Inch, Knockout Size 2 Inch, Cable Range 2.312 to 2.500 Inch, Malleable Iron with Zinc Plating
View More View Less
For more info visit:  electrification.us.abb.com
  • Throat is long enough to install in cast housing knockouts.
  • To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 2884 441401 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Documents/Support Tools

Sales Drawing

Click here