Catalog No. : 327-TB
Description: 1-1/4IN 90D TITE-BITE CONNECTOR
UPC: 786210003276
Metal-Clad and Armored Cable Fitting, 90 Degree Bend, Trade Size 1-1/4 Inch, Knockout Size 1-1/4 Inch, Cable Range 1.562 to 1.750 Inch, Malleable Iron with Zinc Plating
View More
View Less
For more info visit:
electrification.us.abb.com
- Throat is long enough to install in cast housing knockouts.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1 1/4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |