text.skipToContent text.skipToNavigation

Alternate Catalog No. : MV3262T4P62XIXXXS000

Catalog No. : 3262T4P62XIXXXS000

Description:  MULTI-WAY,SUBSER,3-PHASE,27KV,6WAYS

UPC: 75114241748

Mulit-Way, Subsurface (Dry Vault), 3-Phase, 27kV, 125kV, BIL, 6-Ways, 2 Source Ways, 3-Phase MVS3, 600 Amp, 4 Load Ways, MVI3 (200 Amp) with Internal Control, Spanish Labels and Instructions. No Solid Dielectric PT to Power Controls, No Cam-Op and Integral Position Indicator.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Subsurface

Classifications

Brand Name

Elastimold