text.skipToContent text.skipToNavigation

Catalog No. : 3260CPV

Description:  CONVERTORS-SPLS - 50

UPC: 708917297017

Convertor Adapter with Screw Cap - Rating 32A 380/440V, 60A 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

60 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll