text.skipToContent text.skipToNavigation

Alternate Catalog No. : MS3252T3P62XIXXXS000

Catalog No. : 3252T3P62XIXXXS000

Description:  3PH 27KV 5WAY SWGRSUBS 2T3P62XIXXXS

UPC: 75114276382

Multi-way Switchgear, Subsurface (Submersible External Control), 3-Phase, 27.0 kv/12.5kA, 5-Ways, 2 Source Ways, Source Way Component - 3-Phase MVS Switch, 3 Load Ways, Load Way Compenent - 3-Phase MVI Fault Interrupter, Source way Interface - 600 Amp Bushing Interface, Load Way Interface - 200 Amp Bushing Well Interfaces, Control Type and Logic (Source Side) - None, Control Type and Logic (Load Side) - Internal Control, Solid Dielectric PT to Power the SEL Control - None, CAM-OP and Integral Position Indicator - none, Enclosure Material, Enclosure Color and Ground Bar - None (Subsurface), Spanish Labels and Instuctions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Subsurface (Submersible External Control)

Enclosure

None

Classifications

Brand Name

Elastimold