Alternate Catalog No. : TM3242H2P66GHFJAE000
Catalog No. : 3242H2P66GHFJAE000
Description: AUTO,MODULAR DOUBLE-SIDED,27KV,4WAY
UPC: 75114406062
Automatic Transer, Modular Double-Sided Padmount, 27kV/12.5kA, 4-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushings, 1000:1 CTS, 12VDC Motors, Voltage Sensors, Source Control: SEL451-5 (04515221XB4X13341XXXX), 2-Load Ways, Load Component: MVI3 with 600 Amp Bushings, Load Control: SEL 751A (751A52B1B0X71811230), PT: (2) 27 kV (13,200-14,400)VAC, Accessories: Tru-Break with DC Interlock (All Ways), Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
4-Way, 2 Source, 2 Load. Tru-Break with DC Interlock All Ways |
|
Application |
Underground Distribution |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
600 A |
|
Phase |
3 Phase |
|
Mounting |
Double Sided Padmount |
|
Insulation |
yes |
|
Enclosure |
Galvanized Steel |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Documents/Support Tools
|
Marketing Brochure |