text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3241U3R62HHXXAE000

Catalog No. : 3241U3R62HHXXAE000

Description:  MULTIWAY,SINGLE-SIDED, 27KV, 4WAY

UPC: 75114368902

Multiway, Single-Ended Padmount, 27kV/12.5kA, 4-Ways, 1-Source Way, Source Component- MVS3 with 600 Amps Interface and 12-24VDC Motor Operator, 3-Load Ways, Load Component- MVI3 with 200 Ampa Interface and 12-24VDC Motor Operator, Source Control- SEL 751A (751A52B1B0X71811230), Load Control- SEL 751A (751A52V1V0X71811230), Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single-Sided Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Single Side Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold