text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3241T3P62XFXXCS000

Catalog No. : 3241T3P62XFXXCS000

Description:  MULTI-WAY,1SIDED,3-PHASE,27KV,4WAYS

UPC: 75114241113

Multi-Way Sub-Surface, Three-phase, 27kV, 125KV BIL, 12.5KA Interrupting Capability, 6-ways, 600 Amps Bushing Interfaces (Source), 200 Amps Bushing Well Interfaces (Load)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold