text.skipToContent text.skipToNavigation

Catalog No. : 3238W-72

Description:  100A,CON,4P4W,AT,480VAC

UPC: 708917200598

Connector, 100Amps, 4 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll