text.skipToContent text.skipToNavigation

Alternate Catalog No. : MS3232H1P62YYXXXS000

Catalog No. : 3232H1P62YYXXXS000

Description:  3PH 27KV 3WAY SWGRSUBS 2H1P62YYXXXS

UPC: 75114276405

Multiway, SubSurface - External Control, 27kV, SwitchGear, 3-Phase, 3-Ways, 2 Source Ways - 3-Phase MVS switch with motor and voltage Sensors, 1-Load Way - 3-Phase MVI Fault Interrupter. Source Way Interface - 600 Amp Bushing, Load Way Interface - 200 Amp Bushing Well, Source and Load Controls - SEL751A Relay - Submersible. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Subsurface (Submersible External Control)

Enclosure

None

Classifications

Brand Name

Elastimold