text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3221T1B66XXXXAE000

Catalog No. : 3221T1B66XXXXAE000

Description:  MULTIWAY, DBLE SIDED, 27KV, SWG

UPC: 75114293693

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 27kV/12.5kA, 2-Ways, 1-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 1-Load Ways - Solid Tap/Direct Bus Connection - 600 Amp Bushing Interface - No Load Control. No PT to Power Control. No Cam-Op or Integral Position Indicator. Enclosure Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold