text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3221P1X6XIXXXAE000

Catalog No. : 3221P1X6XIXXXAE000

Description:  MULTIWAY, DOUBLE SIDED, 27KV, SWG

UPC: 75114294812

Multi-Way Switchgear, Single-Sided PAdmount. 27kV/12.5kA, 2-Ways, 1-Source Way - 3-Phase MVI Fault Interrupter - 600 Amp Bushing Interface - Internal Control. 1-Load Way - No Components - No Interface - No Control. No PT to Power Control. No Cam-Op and Integral Position Indicator. Enclosure- Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar (Standard), English Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold