text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3221H1X6XHXBXCS000

Catalog No. : 3221H1X6XHXBXCS000

Description:  MULTIWAY, SINGLE SIDED PDMNT, 27KV

UPC: 75114289283

Multiway, Single Sided, PadMount, 27kV, SwitchGear, 3-Phase, 2-Way, 1-Source Way - 3-Phase MVS Switch with Motor and Voltage Sensors. 1 Load Way - No Components. Source Ways Interface - 600 Amps Bushing Interface. No Load Ways Interface. SEL 751 A Relay. One (1) 27kV PT. Mild Steel Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Classifications

Brand Name

Elastimold