Catalog No. : 32215
Description: LOCKTITE CU 2HOLE NEMA LUG 300-500
UPC: 786210322155
Locktite Copper Two-Hole Nema Drilled Lug for Conductor Range 300-500 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy installation. High conductivity. Wide cable range.
- Furnished with bolt holes and spacings to fit equipment with NEMA-type connector mounting pads.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy installation. High conductivity. Wide cable range. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |