text.skipToContent text.skipToNavigation

Catalog No. : 32211

Description:  LOCKTITE CU 2HOLE NEMA LUG 2/0-4/0

UPC: 786210322117

Locktite Copper Two-Hole Nema Drilled Lug for Conductor Range 2/0 to 4/0
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy installation. High conductivity. Wide cable range.
  • Furnished with bolt holes and spacings to fit equipment with NEMA-type connector mounting pads.

Descriptors

Category

Mechanical connectors

Special Features

Easy installation. High conductivity. Wide cable range.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here