text.skipToContent text.skipToNavigation

Catalog No. : 321-C

Description:  90 TITE-BITE CONN.

UPC: 786210360843

Armored Cable Tite-Bite Connector, For 1/2 Inch Knockout, 90 Degree Angle, For 3/8 Inch Flexible Metal Conduit and Armored Cable 14/2 or Larger, Cable Opening .470 Inch to .590 Inch, Grounding Type, CSA Certified for Aluminum and Steel Flexible Metal Conduit, Armored Cable and Armored Cable Teck, UL Listed for Metal Clad Cables Type MC for Use in Dry Locations Only, For Interlocking or Corrugated Armor
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441401 N/A N/A N/A
CSA 4484 441401 N/A N/A N/A
UL E1383 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Thread length

9.525 mm

Documents/Support Tools

Sales Drawing

Click here