text.skipToContent text.skipToNavigation

Catalog No. : 3202

Description:  3/4 INCH CONN,NM CABLE/FLEX CORD,NM

UPC: 786210032023

Fitting, Non-Metallic Sheathed Cable, Knockout Size 3/4 Inch, Length 1-1/2 Inch, Height 1-5/16 Inch, Hole Size 7/8 Inch Diameter, Thermoplastic, For use with 8-3 and 6-3 Non-Metallic Cable, (2) 14-3, 14-2, 12-2, and 10-2 Non-Metallic Cables, Single and Multiple Flexible Cords in Wire Range .500-.850 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with non-metallic sheathed cable and flexible cord

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Steel City

Standard

UL e17583

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441405 N/A -357 N/A
CSA 4484 441201 N/A 2170774 N/A
UL E17583 N/A PXJV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here