Catalog No. : 3201-TB
Description: 1/2 CONN,NM CABLE/FLEX CORD,NM
UPC: 786210032016
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable and flexible cord |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e17583 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2194330_2012-12-27 | N/A |
| CSA | 2884 | 441405 | N/A | 2194330_2012-12-27 | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
No thread |
|
Type of connection |
Snap connection |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Grey |