text.skipToContent text.skipToNavigation

Catalog No. : 32003-TB

Description:  LOCKTITE CU 2HOLE LUG 14-8 1/4B

UPC: 786210320038

Locktite Copper Two-Hole Lug, Conductor Range 14-8 AWG or 14-4 Navy, 1/4 Inch Bolt Hole, Fillister Head Screw, Screw Driver Torque 20 In/Lbs. Pad Length 1-1/4 inch, Pad width 1/2 inch, Pad Thickness 1/8 inch. Holes on 5/8 inch Center. Overall Length 1-3/4 inch. Bolt Hole Size 9/32 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy installation. High conductivity. Wide cable range.
  • Long tongue adapted for 2 bolts.

Descriptors

Category

Mechanical connectors

Special Features

Easy installation. High conductivity. Wide cable range.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A