text.skipToContent text.skipToNavigation

Catalog No. : 31D

Description:  WIRE CONN HIGH TEMP BLACKNo18-No14

UPC: 67396015049

Made or assembled in Canada.

Black High Temperature Wire Connector Black #18 - #14 AWG Temperature Rating of 150 Degrees Celsius Flip-Pak of 500
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

18-14 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Thermoplastic Polymer

Color

Black

Temperature Rating

302 F , 150 C

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 006591 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC002319 Wire connector

Colour

Black