text.skipToContent text.skipToNavigation

Catalog No. : 3188C0228G1

Description:  MVR1, SINGLE PHASE EXTENSION ARM

UPC: 783786019342

Mounting Bracket for 1-Phase - MVR1, (Molded Vacuum Recloser), Single Phase Extension Arm. Mounting Chanel, Standard, Horizontal, Steel Plate 1/8 inch Thick. Vertical is 8 inch Tall x 4 inch wide x 1.72 inch Deep, Horizontal Channel is 6 inch long x 3.19 inch deep x 2.77 inch wide. Hot Dip Galvanized.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Classifications

Brand Name

Elastimold