Catalog No. : 3188B0771P8
Description: 3-PIN MVR POWE CABLE 45'
UPC: 75114413022
MVR Power Cable. Length 45 Foot, AC 3-Pin, Two Ring Terminals, #16 AWG. Overmolded. Heat Shrink Breakout Boot with Adhesive. Operating Temps -40 degrees C to +60 degrees C. Protection Class IEC IP67, Outdoor, UV Resistant
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Power cable |
|
Special Features |
2 Ring Terminals #14-#10 AWG. UV Resistant |
Specifications
|
Temperature Rating |
-40 to +60 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IPC/WHMA-A-620 |
Dimensions
|
Length |
45 ft |