text.skipToContent text.skipToNavigation

Catalog No. : 3188B0771P6

Description:  3-PIN MVR POWER CABEL 35'

UPC: 75114413008

MVR Power Cable. Length 35 Foot, AC 3-Pin, Two Ring Terminals, #16 AWG. Overmolded. Heat Shrink Breakout Boot with Adhesive. Operating Temps -40 degrees C to +60 degrees C. Protection Class IEC IP67, Outdoor, UV Resistant
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Power cable

Special Features

2 Ring Terminals #14-#10 AWG. UV Resistant

Specifications

Temperature Rating

-40 to +60 C

Classifications

Brand Name

Elastimold

Standard

IPC/WHMA-A-620

Dimensions

Length

35 ft

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant