Catalog No. : 3188B0770G6
Description: 8P VOLT INPUT CBL 40', 10' ARM
UPC: 75114426398
Control Cable, 8-Pin, 40 foot, Armored on first 10 foot of Cable on the Female Connector End. IP65 Rating. Medium Wall Black Heat Shrink Tubing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
10 Foot Armored, 8 Pin |
|
Application |
for Recloser |
Specifications
|
Color |
Gray Armor |
Classifications
|
Brand Name |
Joslyn |
|
Standard |
IP65 Rating |
Dimensions
|
Length |
40 ft |