Catalog No. : 3188B0769G6
Description: CTRL CBL 32P, 40' ARMORED (FE)
UPC: 75114426404
Control Cable, 32-Pin, 40 foot, Armored on first 10 foot of the ITT Cannon Connector End. IP65 Rating. Medium Wall Black Heat Shrink Tubing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
10 Foot Armored, 32 Pins |
|
Application |
for Recloser |
Specifications
|
Color |
Gray Armor |
Classifications
|
Brand Name |
Joslyn |
|
Standard |
IP65 Rating |
Dimensions
|
Length |
40 ft |