Catalog No. : 3188B0359G17
Description: 14 PIN / 10 PIN CABLE
UPC: 75114420457
Cable Assembly, 14 Pin Female Socket to 10 Pin Female Socket. Length 6 Inch. 300 Volt. IP65 Rating.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
14 Pin Female, 10 Pin Female |
Specifications
|
Strands |
18 AWG |
|
Voltage Rating |
300 V |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IP65 Rating |
Dimensions
|
Length |
6 in |