text.skipToContent text.skipToNavigation

Catalog No. : 3188B0358G3

Description:  14 PIN CABLE, DUAL RATIO, 25'

UPC: 75114393256

14-Pin Cable, Dual Ratio, Male/Female, 25 Foot, 300 Volts, 18 AWG.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Special Features

Dual Ratio, Male/Female, 14 Pins, #18 AWG Wire

Specifications

Voltage Rating

300 V

Classifications

Brand Name

Elastimold

Dimensions

Size

25 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant