text.skipToContent text.skipToNavigation

Catalog No. : 3188B0195G45

Description:  SEL351RS W/3PIN REC. FOR POWER

UPC: 75114321358

SEL351RS, 3-Pin Receptacle for Incoming Power, Recloser Interface: Elastimold MVR(10-Pin), Enclosure: Wing Open, Painted Aluminum with GFCI Outlet, Conformal Coat: None, User Interface: Standard, User Inputs/Outputs: (1) Input(12VDC) (1) Standard Output (1) Alarm Output, Comm.Interface: (1)100BASE-FX MM LC, Comm.Protocols: Standard, Power Supply: 120/230VAC or 125/250VDC, Battery Opt.: None, Packaged Accessories: (2) Security Sleeves (1-1/2 inch Diameter), Carries Current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Classifications

Brand Name

Elastimold