Catalog No. : 3188B0091G6
Description: 10 PIN,CONTROL CABLE,SEL 351RS,40FT
UPC: 75114180672
10 Pin Cable, MVR 1-Phase, 40 foot, SEL-351R S Kestrel, #18 AWG, 300V.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
10 Pin |
|
Application |
For SEL 351R S |
Specifications
|
Strands |
18 AWG |
|
Voltage Rating |
300 V |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IP65 Rating per IEC 60529 Standard |
Dimensions
|
Length |
40 ft |