Catalog No. : 3188B0091G14
Description: CABLE 10 PIN 40FT
UPC: 75114420167
Cable Assembly, 10 Pin Male Socket to 10 Pin Female Socket. Length 40 Foot. 300 Volt. IP65 Rating.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
10 Pin |
Specifications
|
Strands |
18 AWG |
|
Voltage Rating |
300 V |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IP65 Rating per IEC 60529 Standard |
Dimensions
|
Length |
40 ft |