Catalog No. : 3181B0006G28S
Description: 46KV RECLOSER 600A
UPC: 75114435932
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Special Features |
6 Wildlife Guards |
Specifications
|
Voltage Rating |
46 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |