Catalog No. : 3181B0006G27S
Description: 46KV JOSLYN RECLOSER
UPC: 75114419895
46KV Recloser Switch Package, 600 Continuous Amps, BIL withstand 200 TERM/Term 250 Term/Ground. (3) Current/Voltage Sensors, Aux Contacts 2A and 2B, Type of Operations - Motor 24V, Number of Pins/Plugs 15. Galvanized Steel Frame Assembly. Copper Bus Bars and Contract Arms. Wildlife Protectors. Composite Junction Box. 25 foot Cables - (1) 14-Pin Control Cable, (1) 3-Pin AC Power Input Cable, (1) 8-Pin Voltage input Cable. 50.6 inch deep x 94 inch tall x 70 inch wide.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Special Features |
Wildlife Protectors, and Current/Voltage Sensors |
Specifications
|
Voltage Rating |
46 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |