Catalog No. : 3181B0006G24S
Description: 46KV VBM RECLOSER WITH SEL 651R
UPC: 75114401159
Recloser System, Recloser: (1) 3021C0435G130C, Animal Guards: (1) 3021C0285G1, Voltage Sensors: (3) 3070B1028P1, (1) Junction Box Assembly, Cables, Main Cable: 14-Pin 25 Foot, Voltage Sensor Cable: 8-Pin 25 Foot (C517-25), Control Voltage Input Cable: 3-Pin 25 Foot (C533-25), (1) Pole Mounting Frame, Control: (1) SEL 651R (0651R21CSFA8AE2123ANXX), Accesories, (1) SEL RTAC (3505XDEX0XAXX211X0XXXXXX), (1) 8 Position Pin Contact Receptacle (9250572), (1) 3 Position Pin Contact Receptacle (9250580), (1) Ethernet Communication Cable From 651R to RTAC, Control Panel Labels: Default is Spanish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Special Features |
Includes Animal Guard |
Specifications
|
Voltage Rating |
46 kV |
Classifications
|
Brand Name |
Joslyn |