text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G23S

Description:  46KV VBM RECLOSER WITH SEL 651R

UPC: 75114398077

46kV Recloser, Continous Current: 600 Amp, Operator Type: Motor - 24V, Number of Pins in Plug: 15, Aux Contacts: 2A and 2B, Contact Housing Type: 4 Skirt, Line Monitoring: Current, Momentary Assymetric Rating: 20kA, Vacuum Switch: 3021C0435G148A, Group Sepcials: 50 foot Main Cable, Spark Caps, 600:1 Current Sensors, SEL 0651R21AXAA8AB1122A9XX
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Classifications

Brand Name

Elastimold