text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G21S

Description:  46KV VBM RECLOSER WITH SEL 651R

UPC: 75114297547

VBM Recloser, 46kV, with SEL-651R2 Control, Relay to Be Loaded with Special Firmware and Settings File, In Addition Include Dominon Front Panel Labels, Lindsey Current Sensors, Junction Box, 50 Foot Long Cable with 10 Foot of Armor on Control End. 40 Foot 2-Conductor AC Power Cable, Pre-Assembled on a Pole Mounting Frame.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Classifications

Brand Name

ELASTIMOLD