text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G18S

Description:  46KV VBM RECLOSER WITH SEL 651R

UPC: 75114239677

46kV JHV Recloser, 600 Amps, Operator Type M-LV is Motor - 24V, 15 Pins in Plug, AUX Contacts 2A/2B, 4-Skirt Contact Housing, 200 kV Term/Term BIL, 250 kV Term/Ground BIL. Current Line Monitoring, 20kA Momentary Amps, 200 kV BIL Impluse Withstand. Vacuum Switch Assembly, Recloser Switch, Lindsey Sensor
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Classifications

Brand Name

Elastimold