text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G12S

Description:  46KV VBM RECLOSER WITH 651R CONTROL

UPC: 783786404247

46kV JHV Recloser, 600 Amps, Operator Type M-LV is Motor - 24V, 15 Pins in Plug, AUX Contacts 2A/2B, 4-Skirt Contact Housing, 200 kV Term/Term BIL, 250 kV Term/Ground BIL. Current Line Monitoring, 20kA Momentary Amps, 200 kV BIL Impluse Withstand. Vacuum Switch Assembly, Recloser Switch, Special Nameplate Stamped with NON-STANDARD B.I.L.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Classifications

Brand Name

Elastimold