text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G11S

Description:  VBM RECLOSER, 46KV, 600A, 3KA

UPC: 783786377619

46kV JHV Recloser, 3kA, 600 Amps, Operator Type M-LV is Motor - 24V, 15 Pins in Plug, AUX Contacts 2A/2B, 4-Skirt Contact Housing, 200 kV Term/Term BIL, 250 kV Term/Ground BIL. Current Line Monitoring, 20kA Momentary Amps, 200 kV BIL Impluse Withstand. Vacuum Switch Assembly, Recloser Switch, Impelsa El Salvador, Voltage and Current Sensing, interfaces with a SEL 651R
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Amperage Rating

600 A

Classifications

Brand Name

Elastimold