Catalog No. : 3180A0661P1
Description: NEMA 4-HOLE TERMINAL LUG
UPC: 783786445448
Accessory, 4-Hole NEMA Terminal Lug Kit. Mechanical Spade Connector, Tin-Plated Brass. Comes with Bronze Bolts and Split Washers (either Bronze or Stainless Steel). Pad Size 4 inch x 3.25 inch with Four 0.56 inch size holes, spaced 1.75 inches apart. Overall Length 6.125 inch. Barrel has Two 1/2 inch Diameter Bolt Holes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Tin-Plated, Comes with Bolts and Split Washer |
Specifications
|
Number Of Holes |
4-Holes on NEMA Pad, 2 Bolt Holes on Barrel |
|
Insulation |
None |
|
Material |
Tin-Plated Brass |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 6.125 inches |