text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3162T4P62XIXXAS000

Catalog No. : 3162T4P62XIXXAS000

Description:  MULTIWAY,DOUBLE-SIDED,15KV,6WAY

UPC: 75114373159

Multiway, Double-Sided, 15kV/12.5kA, 6-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushing, Source Control: None, 4-Load Ways, Load Component: MVI3 with 200 Amp Bushing Well, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, Spanish Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

6-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold