Alternate Catalog No. : MD3154T1P62XIXXAE000
Catalog No. : 3154T1P62XIXXAE000
Description: MULTIWAY,DOUBLE-SIDED,15KV,5-WAY
UPC: 75114400954
Multiway, Double-Sided Padmount, 15kV/12.5kA, 5-Way, 4-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 1-Load Way, Load Component : MVI3 with 200 Amp Bushing Wells, Load Control: Elastimold Internal Control, Accessories: None, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
5-Way. English Labels and Instructions |
|
Application |
Double Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Phase |
3-Phase |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Galvanized Steel |
Classifications
|
Brand Name |
Elastimold |