text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3153T2P62XIXXAE000

Catalog No. : 3153T2P62XIXXAE000

Description:  MULTIWAY,DOUBLE-SIDED PAD,15KV,5WAY

UPC: 75114391634

Multiway, Double-Sided Padmount, 15kV/12.5kA, 5-Way, 3-Source Ways, Source Component: MVS3 with 600 Amps Bushing, Source Control: None, 2-Load Ways, Load Component: MVI3 with 200 Amps Bushing Wells, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, Language: English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold