text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3152T3P62XIXXAE000

Catalog No. : 3152T3P62XIXXAE000

Description:  DOUBLE SIDED, 5WAY PADMOUNT

UPC: 75114266178

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kV/12.5kA, 5-Ways, 2-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 3-Load Ways - 3-Phase MVI Fault Interrupter - 200 Amp Bushing Well Interface - Internal Control. No PT to Power Control. No Cam-Op or Integral Position Indicator. Enclosure Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold