text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3152H3R66HHAXHS000

Catalog No. : 3152H3R66HHAXHS000

Description:  MULTIWAY,DLB SIDED, 15KV, 5WAY

UPC: 75114288279

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 5-Way, 2-Source Ways - 3-Phase MVS Switch with Motor And Voltage Sensor - 600 Amp Bushing Interface - SEL751A Relay Control. 3-Load Way - 3-Phase MVI Fault Interrupter with Motor - 600 Amp Bushing Interface - SEL751A Relay Control. One 15 kV PT. No Cam-Op or Integral Position Indicator. Enclosure Stainless Steel, Munsell Canadian Green 9GY 1.5/2.6 and Round Ground Bar. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold