text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3151T4P66XIXFAE000

Catalog No. : 3151T4P66XIXFAE000

Description:  MULTIWAY,DOUBLE-SIDED PAD,15KV,5WAY

UPC: 75114369312

Multiway, Double-Sided Padmount, 3-Phase, 15kV/12.5kA, 5-Ways, 1-Source Way, Source Component- MVS3 with 600 Amp Bushings, Source Control- None, 4-Load Ways, Load Component- MVI3 with 600 Amp Bushings, Load Controls- Elastimold Internal Control, Accessories- Position Indicators All Ways, Enclosure- Galvanized Steel, Munsell Green 7QY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold