Catalog No. : 3144-1/0-6
Description: PIN TERM. 1/0 WIRE 6 IN COPPER PIN
UPC: 783786771936
Aluminum Compression Pin Terminal with 6 Inch Tin-Plated Copper Pin X .364 inch diameter. Wire Size 1/0 Stranded/Compressed or 1/0 ACSR or 2/0 Compact/Solid. Body Length 3.940 inch. Center Stop. Oxide Inhibiting Compound. Sealant. Yellow Cap. Dies TU, 52, BG, 243, 5/8, 8A.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Sealant. Yellow Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/ Copper Pin |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6 inch Pin, 3.940 inch Body |
|
Wire Size |
1/0 STR AWG , 1/0 COMPR AWG , 1/0 ACSR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
Documents/Support Tools
|
SDS |