text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3143T1P66XFXXAE000

Catalog No. : 3143T1P66XFXXAE000

Description:  MULTIWAY,DOUBLE-SIDED,15KV,4-WAY

UPC: 75114371049

Multiway, Double-Sided Padmount, 15kV/12.5kA, 4-Way, 3-Source Ways, Source Component- MVS3 with 600 Amp Bushing Interfaces, Source Control- None, 1-Load Way, Load Component- MVI3 with 600 Amp Bushing Interfaces, Load Control- Elastimold 80 Control, Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold