text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142U2P62HFAXAS000

Catalog No. : 3142U2P62HFAXAS000

Description:  MULTIWAY,DOUBLE-SIDED,15KV,4WAY

UPC: 75114347563

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 4-Way, 2-Source Ways - 3-Phase MVS Switch with Motor - 600 Amp Bushing Interface - SEL751A Relay Control. 2-Load Way - 3-Phase MVI Fault Interrupter - 200 Amp Bushing Well Interface - Elastimold 80 Control. One 15 kV PT. No Cam-Op or Integral Position Indicator. Enclosure Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold