text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142T2T66XXXXAE000

Catalog No. : 3142T2T66XXXXAE000

Description:  3PH 15KV 4WY SWGR DSPM12T2T66XXXXAE

UPC: 75114235327

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 4-Way, 2-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 3-Load Way - 3-Phase MVI Fault Interrupter - 600 Amp Bushing Interface - No Load Control. No PT to Power Control. No Cam-Ops / Integral Position Indicator. Enclosure Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

ELASTIMOLD