text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142T2P62XIXXAEG00

Catalog No. : 3142T2P62XIXXAEG00

Description:  MULTIWAY,DOUBLE-SIDED,15KV,4-WAY

UPC: 75114377676

Multiway, Double-sided Padmount, 15kv/12.5ka, 4-Way, 2-Source Ways, Source Component: MVS3 with 600 Amp Interfaces, Source Control: None, 2-Load Ways, Load Component: MVI3 with 200 Amp Interfaces and 1000:1 CTS, Load Control: Elastimold Internal Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions, Specials: 1) 74 Inch Wide X 64 Inch Deep X 60 Inch High Enclosure Dimension. Custom.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold